• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Spare Socket (Standard Type) mm Hex 4H-□

Part Number

Configured Part Number is shown.

 
Part Number
4H-8
4H-9
4H-10
4H-11
4H-12
4H-13
4H-14
4H-15
4H-16
4H-17
4H-18
4H-19
4H-20
4H-21
4H-22
4H-23
4H-24
4H-25
4H-26
4H-27
4H-28
4H-29
4H-30
4H-32
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Dimension d1
(mm)
Dimension D2
(mm)
Dimension ℓ
(mm)
Mass
(g)
12 Day(s) or more 838817-458712.722950
12 Day(s) or more 938817-458813.922950
12 Day(s) or more 1038817-456515.2221050
12 Day(s) or more 1138817-456616.4221055
12 Day(s) or more 1238817-456717.7221155
12 Day(s) or more 1338817-456818.9221160
6 Day(s) or more 1438817-456920.2221160
12 Day(s) or more 1538817-457021.4221160
12 Day(s) or more 1638817-457123221465
12 Day(s) or more 1738817-457224231470
12 Day(s) or more 1838817-457325241475
12 Day(s) or more 1938817-457426251480
12 Day(s) or more 2038817-457528261590
12 Day(s) or more 2138817-4576292715100
12 Day(s) or more 2238817-4577302815110
12 Day(s) or more 2338817-4578312816120
12 Day(s) or more 2439817-4579332817135
12 Day(s) or more 2539817-4580342819145
12 Day(s) or more 2639817-4581352819155
12 Day(s) or more 2739817-4582362819170
12 Day(s) or more 2839817-4583382821190
12 Day(s) or more 2939817-4584392921200
12 Day(s) or more 3041817-4585402921210
12 Day(s) or more 3242817-4586432921240

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape 6 Sq.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support