• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Extension Bar 4EX□

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4EX50
4EX75
4EX150A
4EX150B
4EX250
Part NumberVolume DiscountDays to ShipOverall length (L dimension)
(mm)
Trusco Code Dimension D
(mm)
Mass
(g)
12 Day(s) or more 50817-456116105
12 Day(s) or more 75817-456214145
12 Day(s) or more 150817-455814215
12 Day(s) or more 150817-455914260
12 Day(s) or more 250817-456014375

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Extension Bar Application Joint for handwork type Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Dimension D(mm) 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)