• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

T-Shape Slide Handle 3ST□

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3ST200

 
Part Number
3ST200
Part NumberVolume DiscountDays to ShipMass
(g)
12 Day(s) or more 160

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 9.5
Overall length (L dimension)(mm) 200 Trusco Code 817-4531 Dimension D(mm) 10
Dimension H(mm) 32.8

Please check the type/dimensions/specifications of the part 3ST200 in the T-Shape Slide Handle 3ST□ series.

Additional Products in this Category

Tech Support