(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spare Socket (Deep Type) mm Double-Hex 3ML-□

Spare Socket (Deep Type) mm Double-Hex 3ML-□

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3ML-13

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    817-4502
  • Dimension d1(mm)
    18.3
  • Dimension D2(mm)
    18.3
  • Dimensions ℓ1(mm)
    11
  • Dimensions ℓ2(mm)
    38
  • Mass(g)
    60
Part Number
3ML-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,256.29

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    817-4502
  • Dimension d1(mm)
    18.3
  • Dimension D2(mm)
    18.3
  • Dimensions ℓ1(mm)
    11
  • Dimensions ℓ2(mm)
    38
  • Mass(g)
    60

Product Description

[Features]
· Standard double hex deep socket.

Specifications of 3ML-13

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    817-4502
  • Dimension d1(mm)
    18.3
  • Dimension D2(mm)
    18.3
  • Dimensions ℓ1(mm)
    11
  • Dimensions ℓ2(mm)
    38
  • Mass(g)
    60
Part Number
3ML-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,256.29

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon