• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Spinner Handle 2SH□

PDF

Japanese Only

Part Number

Configured Part Number is shown.

2SH150

 
Part Number
2SH150
Part NumberVolume DiscountDays to ShipMass
(g)
12 Day(s) or more 75

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 6.35
Overall length (L dimension)(mm) 150 Trusco Code 817-4468 Dimension D(mm) 4.2
Dimension d1(mm) 13 Dimension D2(mm) 9

Please check the type/dimensions/specifications of the part 2SH150 in the Spinner Handle 2SH□ series.

Additional Products in this Category

Tech Support