(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ratchet handle 2RH□

Ratchet handle 2RH□

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,362.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2RH125
2RH125F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Trusco Code Dimension H
(mm)
Specifications Mass
(g)

₹ 3,362.69

1 Piece(s) 11 Day(s) or more 817-4466 20 Convex 80

₹ 3,667.51

1 Piece(s) 6 Day(s) or more 817-4467 12.5 Female 75

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall length (L dimension)(mm)
    125
  • Dimension d1(mm)
    25
  • Dimension D2(mm)
    13
  • Dimension t1(mm)
    10
  • Dimension t2(mm)
    7

Product Description

[Features]
· A standard ratchet handle.

Part Number
2RH125
2RH125F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Trusco Code Dimension H
(mm)
Specifications Mass
(g)

₹ 3,362.69

1 Piece(s) 11 Day(s) or more 817-4466 20 Convex 80

₹ 3,667.51

1 Piece(s) 6 Day(s) or more 817-4467 12.5 Female 75

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1