- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Spare Socket (Standard Type) mm Hex 2H-□
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 2H-8
-
- Single Product/Set Classification
- Single Item Socket
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 8
-
- Overall length (L dimension)(mm)
- 22
-
- Trusco Code
- 817-4464
-
- Dimension d1(mm)
- 12.3
-
- Dimension D2(mm)
- 12.3
-
- Dimension ℓ(mm)
- 7
-
- Mass(g)
- 13
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 549.99
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Single Product/Set Classification
- Single Item Socket
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 8
-
- Overall length (L dimension)(mm)
- 22
-
- Trusco Code
- 817-4464
-
- Dimension d1(mm)
- 12.3
-
- Dimension D2(mm)
- 12.3
-
- Dimension ℓ(mm)
- 7
-
- Mass(g)
- 13
Product Description
[Features]
· Standard hex socket.
Specifications of 2H-8
-
- Single Product/Set Classification
- Single Item Socket
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.35
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 8
-
- Overall length (L dimension)(mm)
- 22
-
- Trusco Code
- 817-4464
-
- Dimension d1(mm)
- 12.3
-
- Dimension D2(mm)
- 12.3
-
- Dimension ℓ(mm)
- 7
-
- Mass(g)
- 13
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 549.99
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy