• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

T-Hollow Wrench Adapter For Main Body (For 6.35 Bit) THC-AD□

T-Hollow Wrench Adapter For Main Body (For 6.35 Bit) THC-AD□

[Features]
· Any 6.35 mm bit can be mounted to T-hollow wrench exchangeable main body (THC-100H/300H) 6.35 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

THC-AD635

 
Part Number
THC-AD635
Part NumberVolume DiscountDays to ShipMass
(g)
12 Day(s) or more 51

Loading...

  1. 1

Basic Information

Type Related Item Opposite side dimensions(mm) 8 Trusco Code 817-5471
Main Body Length(mm) 70

Please check the type/dimensions/specifications of the part THC-AD635 in the T-Hollow Wrench Adapter For Main Body (For 6.35 Bit) THC-AD□ series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)