T-Hollow Wrench Bit Holder Socket THC-3BH-□S

T-Hollow Wrench Bit Holder Socket THC-3BH-□S

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Can be mounted to any handle using an square drive of 9.5 mm (3/8).

Basic Specifications

Catalog

Japanese Only

Part Number
Bits Length(mm)

Refine by

  • 50
  • 100
  • 150
  • 200
  • Clear
Trusco Code

Refine by

  • 817-5484
  • 817-5483
  • 817-5482
  • 817-5481
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
50
817-5484
12 Day(s) or more
-

Part Number : THC-3BH-50S
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Set Content
    Bit Holder Socket / Replacement Bit, 5 Pcs.
  • Bits Length(mm)
    50
  • Trusco Code
    817-5484
  • Mass(g)
    188
100
817-5481
12 Day(s) or more
-

Part Number : THC-3BH-100S
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Set Content
    Bit Holder Socket / Replacement Bit, 5 Pcs.
  • Bits Length(mm)
    100
  • Trusco Code
    817-5481
  • Mass(g)
    310
150
817-5482
12 Day(s) or more
-

Part Number : THC-3BH-150S
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Set Content
    Bit Holder Socket / Replacement Bit, 5 Pcs.
  • Bits Length(mm)
    150
  • Trusco Code
    817-5482
  • Mass(g)
    432
200
817-5483
12 Day(s) or more
-

Part Number : THC-3BH-200S
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Set Content
    Bit Holder Socket / Replacement Bit, 5 Pcs.
  • Bits Length(mm)
    200
  • Trusco Code
    817-5483
  • Mass(g)
    548

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)