• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

T-Hollow Wrench Exchangeable Bit THC-□-□

T-Hollow Wrench Exchangeable Bit THC-□-□

[Features]
· The T-hollow wrench exchangeable set is compatible with 8 depth patterns from 150 mm to 500 mm with 2 main body items (100 mm/300 mm) and 20
  exchangeable bit items.
· Greatly convenient for working in deep spaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
THC-4-150
THC-4-200
THC-5-150
THC-5-200
THC-6-150
THC-6-200
THC-8-150
THC-8-200
THC-10-150
THC-10-200
Part NumberVolume DiscountDays to ShipBits Length
(mm)
Opposite side dimensions
(mm)
Trusco Code Mass
(g)
12 Day(s) or more 1504817-548560
12 Day(s) or more 2004817-548680
12 Day(s) or more 1505817-546560
12 Day(s) or more 2005817-546680
12 Day(s) or more 1506817-546760
12 Day(s) or more 2006817-546882
12 Day(s) or more 1508817-546964
12 Day(s) or more 2008817-547084
12 Day(s) or more 15010817-547792
12 Day(s) or more 20010817-5478126

Loading...

  1. 1

Basic Information

Type Related Item

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)