• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
T-Hollow Wrench Exchangeable Main Body THC-100H

T-Hollow Wrench Exchangeable Main Body THC-100H

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· The T-hollow wrench exchangeable set is compatible with 8 depth patterns from 150 mm to 500 mm with 2 main body items (100 mm/300 mm) and 20
  exchangeable bit items.
· Greatly convenient for working in deep spaces.

Basic Specifications

  • Type
    T Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    134
  • Overall Width(mm)
    100
  • Trusco Code
    817-5476

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : THC-100H
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    134
  • Overall Width(mm)
    100
  • Trusco Code
    817-5476
  • Mass(g)
    152

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)