Folding Hollow Wrench HW100MB Spare S-□B

Folding Hollow Wrench HW100MB Spare S-□B

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Easy to grip and easy to tighten.
· Wrench swapping is easy.

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 54
  • 59
  • 62
  • 65
  • 73
  • 78
  • Clear
Trusco Code

Refine by

  • 817-4435
  • 817-4427
  • 817-4425
  • 817-4421
  • 817-4419
  • 817-4416
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5
54
817-4416
12 Day(s) or more
-

Part Number : S-2.5B
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    54
  • Trusco Code
    817-4416
  • Mass(g)
    3
3
59
817-4419
12 Day(s) or more
-

Part Number : S-3B
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    59
  • Trusco Code
    817-4419
  • Mass(g)
    5
4
62
817-4421
12 Day(s) or more
-

Part Number : S-4B
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    62
  • Trusco Code
    817-4421
  • Mass(g)
    10
5
65
817-4425
12 Day(s) or more
-

Part Number : S-5B
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    65
  • Trusco Code
    817-4425
  • Mass(g)
    15
6
73
817-4427
12 Day(s) or more
-

Part Number : S-6B
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    73
  • Trusco Code
    817-4427
  • Mass(g)
    24
8
78
817-4435
12 Day(s) or more
-

Part Number : S-8B
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    78
  • Trusco Code
    817-4435
  • Mass(g)
    47

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)