• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Thin Combination Wrench Set Storage Case (Canvas) TCW-□K

Thin Combination Wrench Set Storage Case (Canvas) TCW-□K

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Combination wrench storage case.
· Made of canvas
[Applications]
· For storage, organization, and carrying.

(i)Caution

  • Wrench is not included.

Basic Specifications

  • Type
    Related Item
  • Trusco Code
    817-5627
  • Case Size(mm)
    W280 × H375

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : TCW-600K
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Related Item
  • Trusco Code
    817-5627
  • Case Size(mm)
    W280 × H375
  • Mass(g)
    96
  • Nominal
    Storage Case (for TCW-600)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)