Towel Rag

Click this image to zoom it.

Move the mouse over the image to zoom

Towel Rag

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· An environmentally friendly product made using only recycled towel fabric.
· Since it is a recycled product, the colors and patterns on the product are varied and mixed.

Basic Specifications

Part Number
Inner capacity

Refine by

  • A bag
  • Clear
Details Type

Refine by

  • Approx. 1 kg
  • Approx. 750 g
  • Clear
JAN Code

Refine by

  • 4907052509566
  • 4907052509627
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
A bag
Approx. 750 g
4907052509627
9 Day(s) or more
-

Part Number : 1081917
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity A bag

Specificationtitle

  • Product Type
    Cloth waste
  • Cloth material
    Towel
  • Shape
    Sheet
  • Fabric
    Used
  • Type
    Dry
  • Details Type
    Approx. 750 g
  • JAN Code
    4907052509627
  • Mass(g)
    760
A bag
Approx. 1 kg
4907052509566
9 Day(s) or more
-

Part Number : 1081921
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity A bag

Specificationtitle

  • Product Type
    Cloth waste
  • Cloth material
    Towel
  • Shape
    Sheet
  • Fabric
    Used
  • Type
    Dry
  • Details Type
    Approx. 1 kg
  • JAN Code
    4907052509566
  • Mass(g)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)