X-BEAM Replacement Blade Type Pull Saw, 120 mm Replacement Blade

Click this image to zoom it.

Move the mouse over the image to zoom

X-BEAM Replacement Blade Type Pull Saw, 120 mm Replacement Blade

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· The thin saw blade is convenient for cutting in narrow spaces and cutting small circles or curves.
· The rounded tip minimizes damage to electrical wiring, etc.
[Applications]
· For making precision cutouts or holes on wood (thin boards).
· For cutting out windows in wood, veneer and decorative boards, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 1013611
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Special Steel
  • Blade Length(mm)
    ~199
  • Overall Length(mm)
    ~199
  • Other
    Option
  • Detailed blade length(mm)
    120
  • Detailed overall length(mm)
    165
  • JAN Code
    4907052108547
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)