• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
X-BEAM Replaceable-Blade Push Saw 120 mm

Click this image to zoom it.

Move the mouse over the image to zoom

X-BEAM Replaceable-Blade Push Saw 120 mm

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· The blade tip can make incision holes.
· Push cutting for an attractive cut surface.
· The cut scraps fall to the rear of the board, etc., which is convenient for ceiling work.
· The grip comes with anti-slip rubber that molds into your hand shape.
[Applications]
· For making holes in walls or ceilings for electrical or piping work.
· For cutting out windows in wood, veneer, decorative boards and gypsum boards, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 1004201
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Special Steel
  • Material, handle
    Other
  • Blade Length(mm)
    ~199
  • Overall Length(mm)
    200~299
  • Detailed blade length(mm)
    120
  • Detailed overall length(mm)
    255
  • JAN Code
    4907052102491
  • Mass(g)
    76

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)