(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Offset grindstone New Touch

Offset grindstone New Touch
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      291₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A soft-touch, flexible grinding stone that makes work easier
[Features]
· Flexible grindstone pursuing flexibility, which allows heavy polishing with a soft touch.
· Ideal for wide steel contact surface area and flat surface polishing.

 
Part Number
NT1003-AC80
NT1003-AC120
NT1003-WA120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Piece Particle Size
(#)
Abrasive Grain

₹ 291.00

20 Piece(s) Available 5 Day(s) or more General Steel80AC Abrasive Grain

₹ 294.00

20 Piece(s) Available 5 Day(s) or more General Steel120AC Abrasive Grain

₹ 1,449.00

20 Piece(s) 5 Day(s) or more Stainless Steel120WA Abrasive Grain

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15 Thickness Dimension(mm) 3
Maximum Operating Peripheral Speed(m/s) 72
X
whatsapp-qr whatsapp-icon