(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FDC-C Collet for Collet Through

FDC-C Collet for Collet Through
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· High-precision collet for double-tapered collet through.
[Applications]
· Use for high-precision collet holder HDC/A, stub holder KH/E, etc.

Part Number
FDC-08009-CA
FDC-12016-CA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Cutting Tool Shank Diameter
(mm)

₹ 8,333.33

1 Piece(s) 8 Day(s) or more 09 Series8

₹ 9,866.67

1 Piece(s) 8 Day(s) or more 16 Series12
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Cutting Tool Shank Diameter
(mm)

Loading...

  1. 1

Basic Information

Product Classification Accessories Accuracy (4d Tip)(µm) 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list