(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Side Clamp ASC Type (Single)

Aluminum Side Clamp ASC Type (Single)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,084₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tighten downward to prevent the workpiece from lifting up.
· A compact side clamp.

Part Number
ASC-4
ASC-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Compatible T Groove Width
(mm)
Nominal Designation of Thread (Coarse) Maximum Torque
(N/m)
Clamp Height Mass
(g)

₹ 4,083.85

1 Piece(s) 13 Day(s) or more 25 mm16 mm21.5 mm14 mm11 mm5 mm10 mmM4 x 0.78.1 mm10 mmM4 x 0.7321.5 mm27.5

₹ 4,277.44

1 Piece(s) 6 Day(s) or more 32.7 mm25 mm28 mm19.2 mm13.5 mm6 mm12 mmM6 x 1.09.6 mm12 mmM6 x 1.01128 mm72

Loading...

  1. 1

Basic Information

D(mm) 2.5 mm G(mm) 1 mm L(mm) 3 mm
Clamp Stroke 1 mm Material Body: A7075T6, Wedge: S45C Heat Treatment Wedge: Quenched HRC24
Surface Treatment Body: White Anodized, Wedge: Black Oxide Tolerance I -0.1 to -0.5 mm
X
whatsapp-qr whatsapp-icon