(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
PTFE Sedimentation Tube

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,281.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9326
9327
9328
9331
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Nominal Amount Of Content

₹ 3,281.22

1 Piece(s) 10 Day(s) or more 12 12φ ×100 1 pc.

₹ 3,666.96

1 Piece(s) 10 Day(s) or more 16 16φ ×100 1 pc.

₹ 4,923.31

1 Piece(s) 10 Day(s) or more 24 24φ ×100 1 pc.

₹ 9,461.18

1 Piece(s) 10 Day(s) or more 44 44φ ×100 1 pc.

Basic Specifications

Product Description

[Features]
· A fluororesin precipitation tube. Boasts excellent chemical resistance.
Can be used issue-free with most types of pharmaceutical.
· Boasts excellent heat and cold resistance. Can be cooled in a freezer or sterilized using equipment such as an autoclave
.
· A non-transparent type whose contents cannot be seen.

Part Number
9326
9327
9328
9331
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Nominal Amount Of Content

₹ 3,281.22

1 Piece(s) 10 Day(s) or more 12 12φ ×100 1 pc.

₹ 3,666.96

1 Piece(s) 10 Day(s) or more 16 16φ ×100 1 pc.

₹ 4,923.31

1 Piece(s) 10 Day(s) or more 24 24φ ×100 1 pc.

₹ 9,461.18

1 Piece(s) 10 Day(s) or more 44 44φ ×100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon