• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

PTFE Contraction Tube

PTFE Contraction Tube

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Contraction tube made of PTFE.
· Will fit parts of different diameters with relative ease.
· Contraction rate of approximately 50%.

Part Number

Configured Part Number is shown.

Part Number
9701
9702
9703
9704
9705
9706
9708
Part NumberVolume DiscountDays to ShipInner diameter before shrink
(mm)
Post-Contraction Internal Diameter
(mm)
Post-Contraction Wall Thickness
(mm)
Applicable Pipe Dia.
(mm)
Amount Of Content
8 Day(s) or more 4.82.80.4131 Roll
8 Day(s) or more 6.13.50.5141 Roll
12 Day(s) or more 7.64.50.5151 Roll
12 Day(s) or more 9.45.60.5161 Roll
8 Day(s) or more 9.96.30.5171 Roll
8 Day(s) or more 11.47.90.5181 Roll
8 Day(s) or more 11.98.80.519・101 Roll

Loading...

  1. 1

Basic Information

Product Type Film Color Transparency Length(m) 1.2
Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)