• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PTFE Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

PTFE Spatula

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· The fluororesin has superior chemical resistance, and is able to withstand acids and alkalis, as well as organic solvents.
· Superior heat resistance, able to withstand temperatures up to 260°C.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 50
  • 70
  • 75
  • 90
  • 100
  • 120
  • 125
  • 150
  • Clear
Overall Length(mm)

Refine by

  • 160
  • 180
  • 200
  • Clear
Specifications

Refine by

  • Half Moon Type
  • Trapezoid Shape
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50
160
Trapezoid Shape
13 Day(s) or more
-

Part Number : 6723
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    50
  • Overall Length(mm)
    160
  • Specifications
    Trapezoid Shape
1 pc.
70
180
Trapezoid Shape
13 Day(s) or more
-

Part Number : 6724
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    70
  • Overall Length(mm)
    180
  • Specifications
    Trapezoid Shape
1 pc.
90
200
Trapezoid Shape
13 Day(s) or more
-

Part Number : 6725
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    90
  • Overall Length(mm)
    200
  • Specifications
    Trapezoid Shape
1 pc.
120
200
Trapezoid Shape
13 Day(s) or more
-

Part Number : 6726
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    120
  • Overall Length(mm)
    200
  • Specifications
    Trapezoid Shape
1 pc.
75
160
Half Moon Type
13 Day(s) or more
-

Part Number : 6727
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    75
  • Overall Length(mm)
    160
  • Specifications
    Half Moon Type
1 pc.
100
180
Half Moon Type
13 Day(s) or more
-

Part Number : 6728
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    100
  • Overall Length(mm)
    180
  • Specifications
    Half Moon Type
1 pc.
125
200
Half Moon Type
13 Day(s) or more
-

Part Number : 6729
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    125
  • Overall Length(mm)
    200
  • Specifications
    Half Moon Type
1 pc.
150
200
Half Moon Type
13 Day(s) or more
-

Part Number : 6730
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    150
  • Overall Length(mm)
    200
  • Specifications
    Half Moon Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)