(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Inner Diameter Plug Gauge (LG) Meter (M) Screw Class 2 (Conventional JIS) for Construction

Inner Diameter Plug Gauge (LG) Meter (M) Screw Class 2 (Conventional JIS) for Construction
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,494₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
· It is an inner diameter plug gauge for work.
Accuracy: 2
Thread type: Metric thread Symbol: WM

 
Part Number
LG-M1.4X0.3-WM2
LG-M1.6X0.35-WM2
LG-M1.7X0.35-WM2
LG-M2X0.4-WM2
LG-M2.3X0.4-WM2
LG-M2.5X0.45-WM2
LG-M2.6X0.45-WM2
LG-M3X0.5-WM2
LG-M4X0.7-WM2
LG-M5X0.8-WM2
LG-M6X1-WM2
LG-M8X1-WM2
LG-M8X1.25-WM2
LG-M10X1-WM2
LG-M10X1.5-WM2
LG-M10X1.25-WM2
LG-M12X1-WM2
LG-M12X1.5-WM2
LG-M12X1.25-WM2
LG-M12X1.75-WM2
LG-M14X1.5-WM2
LG-M14X2-WM2
LG-M16X1.5-WM2
LG-M16X2-WM2
LG-M18X1.5-WM2
LG-M18X2.5-WM2
LG-M20X1.5-WM2
LG-M20X2.5-WM2
LG-M22X1.5-WM2
LG-M22X2.5-WM2
LG-M24X1.5-WM2
LG-M24X3-WM2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M1.4X0.39329021

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M1.6X0.359329036

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M1.7X0.359329046

₹ 14,275.62

1 Piece(s) 6 Day(s) or more M2X0.49329076

₹ 14,275.62

1 Piece(s) 6 Day(s) or more M2.3X0.49329101

₹ 12,575.93

1 Piece(s) 6 Day(s) or more M2.5X0.459329116

₹ 12,575.93

1 Piece(s) 6 Day(s) or more M2.6X0.459329126

₹ 12,575.93

1 Piece(s) 6 Day(s) or more M3X0.59329146

₹ 7,367.02

1 Piece(s) 6 Day(s) or more M4X0.79329176

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M5X0.89329201

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M6X19329231

₹ 6,493.73

1 Piece(s) 6 Day(s) or more M8X19329266

₹ 6,493.73

1 Piece(s) 6 Day(s) or more M8X1.259329261

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M10X19329311

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M10X1.59329301

₹ 6,870.11

1 Piece(s) 5 Day(s) or more M10X1.259329306

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X19329366

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X1.59329356

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X1.259329361

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X1.759329351

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M14X1.59329416

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M14X29329411

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M16X1.59329476

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M16X29329471

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M18X1.59329541

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M18X2.59329531

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M20X1.59329606

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M20X2.59329601

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M22X1.59329656

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M22X2.59329646

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M24X1.59329706

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M24X39329691

Loading...

  1. 1

Basic Information

Product Model Thread Plug Gauge Accuracy 2 Symbol WM
X
whatsapp-qr whatsapp-icon