(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Inner Diameter Plug Gauge (LG) Meter (M) Screw Class 2 (Conventional JIS) for Inspection

Inner Diameter Plug Gauge (LG) Meter (M) Screw Class 2 (Conventional JIS) for Inspection
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,494₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
· It is an inner diameter plug gauge for testing.
Accuracy: 2
Symbol: IM
Thread type: Metric thread

 
Part Number
LG-M1.4X0.3-IM2
LG-M1.6X0.35-IM2
LG-M1.7X0.35-IM2
LG-M2X0.4-IM2
LG-M2.3X0.4-IM2
LG-M2.5X0.45-IM2
LG-M2.6X0.45-IM2
LG-M3X0.5-IM2
LG-M4X0.7-IM2
LG-M5X0.8-IM2
LG-M6X1-IM2
LG-M8X1-IM2
LG-M8X1.25-IM2
LG-M10X1-IM2
LG-M10X1.5-IM2
LG-M10X1.25-IM2
LG-M12X1-IM2
LG-M12X1.5-IM2
LG-M12X1.25-IM2
LG-M12X1.75-IM2
LG-M14X1.5-IM2
LG-M14X2-IM2
LG-M16X1.5-IM2
LG-M16X2-IM2
LG-M18X1.5-IM2
LG-M18X2.5-IM2
LG-M20X1.5-IM2
LG-M20X2.5-IM2
LG-M22X1.5-IM2
LG-M22X2.5-IM2
LG-M24X1.5-IM2
LG-M24X3-IM2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M1.4X0.39329020

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M1.6X0.359329035

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M1.7X0.359329045

₹ 14,275.62

1 Piece(s) 6 Day(s) or more M2X0.49329075

₹ 14,275.62

1 Piece(s) 6 Day(s) or more M2.3X0.49329100

₹ 12,575.93

1 Piece(s) 6 Day(s) or more M2.5X0.459329115

₹ 12,575.93

1 Piece(s) 6 Day(s) or more M2.6X0.459329125

₹ 12,575.93

1 Piece(s) 15 Day(s) or more M3X0.59329145

₹ 7,367.02

1 Piece(s) 6 Day(s) or more M4X0.79329175

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M5X0.89329200

₹ 6,919.65

1 Piece(s) 6 Day(s) or more M6X19329230

₹ 6,493.73

1 Piece(s) 6 Day(s) or more M8X19329265

₹ 6,543.29

1 Piece(s) 6 Day(s) or more M8X1.259329260

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M10X19329310

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M10X1.59329300

₹ 6,870.11

1 Piece(s) 6 Day(s) or more M10X1.259329305

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X19329365

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X1.59329355

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X1.259329360

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M12X1.759329350

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M14X1.59329415

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M14X29329410

₹ 8,824.27

1 Piece(s) 16 Day(s) or more M16X1.59329475

₹ 7,476.85

1 Piece(s) 6 Day(s) or more M16X29329470

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M18X1.59329540

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M18X2.59329530

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M20X1.59329605

₹ 8,824.27

1 Piece(s) 6 Day(s) or more M20X2.59329600

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M22X1.59329655

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M22X2.59329645

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M24X1.59329705

₹ 9,977.49

1 Piece(s) 6 Day(s) or more M24X39329690

Loading...

  1. 1

Basic Information

Product Model Thread Plug Gauge Accuracy 2 Symbol IM
X
whatsapp-qr whatsapp-icon