(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Denkitor® Wiper

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 354044

  • Product Type
    Cloth waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Other
  • Type
    Dry
  • Size(mm)
    200×158
  • Cord
    Static Electricity-4
  • Amount Of Content
    1 Set (2 Plates)
Part Number
354044
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,111.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1 Set (2 Plates)

Basic Specifications

Product Description

[Features]
· A static eliminating wiper made using Denkitor® for its wiping surface.
· Denkitor® is a registered trademark of JAPAN VILENE COMPANY, LTD.
[Materials]
· Polyester, nylon, rayon and conductive polymers

Specifications of 354044

  • Product Type
    Cloth waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Other
  • Type
    Dry
  • Size(mm)
    200×158
  • Cord
    Static Electricity-4
  • Amount Of Content
    1 Set (2 Plates)
Part Number
354044
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 2,111.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1 Set (2 Plates)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list