(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Luminous 19 mm Series Shelf Mount Sleeve

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • One set (4 pieces) is necessary for each shelf.

Specifications of IHT-SLV4S

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Shelf fitting sleeve
  • Applicable Rack
    19 mm Series
  • JAN Code
    4962458718387
  • Material Details
    ABS Resin
  • Amount Of Content
    1 Set (4 pcs)
Part Number
IHT-SLV4S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 398.01

4 Piece(s) 7 Day(s) or more 1 Set (4 pcs)

Basic Specifications

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Shelf fitting sleeve
  • Applicable Rack
    19 mm Series
  • JAN Code
    4962458718387
  • Material Details
    ABS Resin
  • Amount Of Content
    1 Set (4 pcs)

Product Description

[Features]
· The shelf and some parts (including rings) are parts for installation to the poles.

Specifications of IHT-SLV4S

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Shelf fitting sleeve
  • Applicable Rack
    19 mm Series
  • JAN Code
    4962458718387
  • Material Details
    ABS Resin
  • Amount Of Content
    1 Set (4 pcs)
Part Number
IHT-SLV4S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 398.01

4 Piece(s) 7 Day(s) or more 1 Set (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon