- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Luminous 25 mm Series 4-joint set
Specifications of AJ-25R
-
- Material
- Other
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Product Details
- Joint Set
-
- Applicable Rack
- 25 mm Series
-
- JAN Code
- 4536863400092
-
- Material Details
- Cap: Polyethylene, Caster Seat: Steel (Galvanized)
-
- Set Content
- Cap, Caster Seat
-
- Specifications
- For 25 mm diameter pole
-
- Amount Of Content
- 1 Set (4 pcs)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 627.24
|
4 Piece(s)
|
|
7 Day(s) or more
|
1 Set (4 pcs) |
Basic Specifications
-
- Material
- Other
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Product Details
- Joint Set
-
- Applicable Rack
- 25 mm Series
-
- JAN Code
- 4536863400092
-
- Material Details
- Cap: Polyethylene, Caster Seat: Steel (Galvanized)
-
- Set Content
- Cap, Caster Seat
-
- Specifications
- For 25 mm diameter pole
-
- Amount Of Content
- 1 Set (4 pcs)
Product Description
[Features]
· A part necessary for when connected poles are taken apart and used independently.
Specifications of AJ-25R
-
- Material
- Other
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Product Details
- Joint Set
-
- Applicable Rack
- 25 mm Series
-
- JAN Code
- 4536863400092
-
- Material Details
- Cap: Polyethylene, Caster Seat: Steel (Galvanized)
-
- Set Content
- Cap, Caster Seat
-
- Specifications
- For 25 mm diameter pole
-
- Amount Of Content
- 1 Set (4 pcs)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 627.24
|
4 Piece(s)
|
|
7 Day(s) or more
|
1 Set (4 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy