(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Luminous 25 mm Series Half Shelf

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Sleeve: Fixing parts are sold separately.

Specifications of SS4525-H

  • Material
    Steel
  • Frontage(mm)
    460
  • Depth(mm)
    250
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Half Shelf
  • Applicable Rack
    25 mm Series
  • Shelf Load Capacity(kg)
    20
  • JAN Code
    4524871212974
  • Material Details
    Steel (Chrome plating)
  • Amount Of Content
    1 pc.
Part Number
SS4525-H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,631.78

4 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    460
  • Depth(mm)
    250
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Half Shelf
  • Applicable Rack
    25 mm Series
  • Shelf Load Capacity(kg)
    20
  • JAN Code
    4524871212974
  • Material Details
    Steel (Chrome plating)
  • Amount Of Content
    1 pc.

Product Description

Can even be safely assembled by beginners.
It also features levels of functionality and durability that can satisfy even professional users.
Rust-resistant clear coating finish.
[Features]
· With a depth of 25 cm, it is recommended as a storage space for small items.
· Load resistance of each shelf is 20 kg.

Specifications of SS4525-H

  • Material
    Steel
  • Frontage(mm)
    460
  • Depth(mm)
    250
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Product Details
    Half Shelf
  • Applicable Rack
    25 mm Series
  • Shelf Load Capacity(kg)
    20
  • JAN Code
    4524871212974
  • Material Details
    Steel (Chrome plating)
  • Amount Of Content
    1 pc.
Part Number
SS4525-H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,631.78

4 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon