1000-HG Microace

1000-HG Microace

· Suitable for cutting piano wires, thin tungsten wires, hard wires etc. used in lighting equipment and weak-current equipment.
· Uses bearings for coupling parts, making it possible to combine it with a backlash-less, exquisite blade tip.
· This is a top of the line product brought under the personal care of the skilled artisans of Naniwa.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1000HG115

 
Part Number
1000HG115
Part NumberVolume DiscountDays to ShipMass
(g)
Features Specifications
10 Day(s) or more 70The blade has a hard chip, and the coupling part has a bearingWith Elastomer Cover

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
Steel Wire Cutting Performance(φ/mm) 1.2 Copper Wire Cutting Performance(φ/mm) 2 Piano Wire Cutting Performance(φ/mm) 0.5
Tungsten Cutting Ability(mm) 0.3φ Body / Option Main Body A(mm) 116
B(mm) 55 C(mm) 12 D(mm) 8
JAN Code 4953998004931

Please check the type/dimensions/specifications of the part 1000HG115 in the 1000-HG Microace series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)