(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Helmet Stickers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 233131

  • Product Type
    sticker
  • Details Type(mm)
    Reflective Type
  • Size
    34 mm Square Cross
  • Cord
    HL-131
  • Amount Of Content
    1 Set (5 Plates)
Part Number
233131
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 526.00

5 Pack(s)

5 Pieces Per Package

8 Day(s) or more 1 Set (5 Plates)

Basic Specifications

  • Product Type
    sticker
  • Details Type(mm)
    Reflective Type
  • Size
    34 mm Square Cross
  • Cord
    HL-131
  • Amount Of Content
    1 Set (5 Plates)

Product Description

[Features]
· For attaching warning messages to helmets.
· With "safety first" phrase (233130 only)
· Specifications/white printing (233130, 233131)
[Materials]
· Green reflective sheet (233130, 233131), weather resistant PVC sheet (233132)

Specifications of 233131

  • Product Type
    sticker
  • Details Type(mm)
    Reflective Type
  • Size
    34 mm Square Cross
  • Cord
    HL-131
  • Amount Of Content
    1 Set (5 Plates)
Part Number
233131
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 526.00

5 Pack(s)

5 Pieces Per Package

8 Day(s) or more 1 Set (5 Plates)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon