American Safety Sneakers

American Safety Sneakers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Navy
  • Back
  • Brown
  • Wine
  • Camel Color

[Features]
· American safety shoe with improved protective effect
· Toe box: steel
· Rating: The performance for impact resistance, compression resistance and peeling resistance of the outsole is JSAA standard B-type equivalent

Part Number

Configured Part Number is shown.

Part Number
GL-150-13-25
GL-150-13-25.5
GL-150-13-26
GL-150-13-26.5
GL-150-13-27
GL-150-13-28
GL-150-24-25
GL-150-24-25.5
GL-150-24-26
GL-150-24-26.5
GL-150-24-27
GL-150-24-28
Part NumberVolume DiscountDays to ShipCollar Size
(cm)
Color Details JAN Code Amount Of Content
8 Day(s) or more Black25Black45365278930621 Pair
8 Day(s) or more Black25.5Black45365278930791 Pair
8 Day(s) or more Black26Black45365278930861 Pair
8 Day(s) or more Black26.5Black45365278930931 Pair
8 Day(s) or more Black27Black45365278931091 Pair
8 Day(s) or more Black28Black45365278931161 Pair
8 Day(s) or more Brown-based25Camel45365278932461 Pair
8 Day(s) or more Brown-based25.5Camel45365278932531 Pair
8 Day(s) or more Brown-based26Camel45365278932601 Pair
8 Day(s) or more Brown-based26.5Camel45365278932771 Pair
8 Day(s) or more Brown-based27Camel45365278932841 Pair
8 Day(s) or more Brown-based28Camel45365278932911 Pair

Loading...

  1. 1

Basic Information

Product Type Work shoes Shape Low-top shoe Toe box Available
Upper Type String Type Antistatic Function NA Oil Resistance NA
Standard No Standard Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)