MC Index, Touchdex FD-200

MC Index, Touchdex FD-200

[Features]
· Dedicated vertical setup type. Index tool for machining centers operating with positive (clockwise) rotation.
· Manual Unit MH-1 included.

Part Number

Configured Part Number is shown.

FD-200

Part Number
FD-200
Part NumberVolume DiscountDays to ShipPush Bar Full Stroke Volume
(mm)
Push Bar Push Load
(N[kgf])
Stacked load (when vertically used)
(kg)
Unbalanced Load
(kg)
Permitted load
(N・m[kgf・m])
Indexing accuracy (cumulative)
(Second)
Repetition Accuracy
(Second)
Product mass
(g)
Amount Of Content
Quote Approx. 35Approximately 588 [Approximately 60]25041030[105]30±3370001 unit

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Retainable blade diameter(mm) 40
Table diameter(mm) 210 Center Height(mm) 135 Center Hole Diameter (Perforated)(mm) 16.5
Hole Diameter Accuracy (at Entrance) H6 Groove Width for Guide Block (Vertical Placement)(mm) 16 Push Bar Full Stroke Push-Down Table Allotment Angle(Degree) 15
Minimum Index Angle(Degree) 5 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FD-200 in the MC Index, Touchdex FD-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)