(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Luminous 25 mm Series Regular Rack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NLH6051-3

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    540 ~ 610
  • Depth(mm)
    460
  • Height(mm)
    525
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Product Details
    Regular Series Depth 46 cm Series
  • Diameter(mm)
    25
  • Shelf Load Capacity(kg)
    250
  • JAN Code
    4548934252042
  • Weight(kg)
    9.3
  • Material Details
    Steel (Chrome plating)
  • Set Content
    Steel Shelf (shelf board) x 3, Sleeve (parts for installing shelf boards) x 14, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)
  • Amount Of Content
    1 unit
Part Number
NLH6051-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,172.13

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    610 / 540
  • Depth(mm)
    460
  • Height(mm)
    525
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Product Details
    Regular Series Depth 46 cm Series
  • Diameter(mm)
    25
  • Shelf Load Capacity(kg)
    250
  • JAN Code
    4548934252042
  • Weight(kg)
    9.3
  • Material Details
    Steel (Chrome plating)
  • Set Content
    Steel Shelf (shelf board) x 3, Sleeve (parts for installing shelf boards) x 14, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)
  • Amount Of Content
    1 unit

Product Description

Can even be safely assembled by beginners.
It also features levels of functionality and durability that can satisfy even professional users, with each shelf having a load resistance of 250 kg.
All 24 types in the lineup have received a rust-resistant clear coating finish.
[Features]
· A special set for the Luminous Regular series.
· Featuring satisfactory levels of functionality and durability, with each shelf having a load resistance of 250 kg.
· Features a rust-resistant clear coating finish.
· Includes casters to make moving easier. Assembly is easy and no tools are required.
[Precautions]· The load resistance of each shelf panel is 250 kg. The overall load resistance of the shelf is 500 kg. If casters are installed, the load resistance is 300 kg. (When moving, the load resistance is 50 kg.)

Specifications of NLH6051-3

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    540 ~ 610
  • Depth(mm)
    460
  • Height(mm)
    525
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Product Details
    Regular Series Depth 46 cm Series
  • Diameter(mm)
    25
  • Shelf Load Capacity(kg)
    250
  • JAN Code
    4548934252042
  • Weight(kg)
    9.3
  • Material Details
    Steel (Chrome plating)
  • Set Content
    Steel Shelf (shelf board) x 3, Sleeve (parts for installing shelf boards) x 14, Pole x 4, Nylon Caster (with stoppers) x 2, Nylon Caster (no stoppers) x 2, Standard Adjuster x 4, Wrench x 1 (for installing casters)
  • Amount Of Content
    1 unit
Part Number
NLH6051-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 11,172.13

1 Piece(s) 6 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1