(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Dailove 223

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,262.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D223-LL
D223-M
D223-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
JAN Code Mass
(g)
Amount Of Content

₹ 2,262.00

1 Piece(s) Available 6 Day(s) or more LL 330 4940656023045 108 1 Pair

₹ 2,262.00

1 Piece(s) Available 6 Day(s) or more M 310 4940656023021 95 1 Pair

₹ 2,262.00

1 Piece(s) 6 Day(s) or more S 310 4940656023014 91 1 Pair

Basic Specifications

Product Description

This product is the softest type of solvent resistant gloves, made of polyurethane specialized for solvent performance, and designed for workability.

Part Number
D223-LL
D223-M
D223-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
JAN Code Mass
(g)
Amount Of Content

₹ 2,262.00

1 Piece(s) Available 6 Day(s) or more LL 330 4940656023045 108 1 Pair

₹ 2,262.00

1 Piece(s) Available 6 Day(s) or more M 310 4940656023021 95 1 Pair

₹ 2,262.00

1 Piece(s) 6 Day(s) or more S 310 4940656023014 91 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon