(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Dailove 400

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,315.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D400-L
D400-LL
D400-M
D400-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Mass
(g)
Amount Of Content

₹ 1,328.45

10 Piece(s) 10 Day(s) or more L 4940656040035 102 1 Pair

₹ 1,332.07

10 Piece(s) 10 Day(s) or more LL 4940656040042 108 1 Pair

₹ 1,325.42

10 Piece(s) 10 Day(s) or more M 4940656040028 94 1 Pair

₹ 1,315.16

10 Piece(s) 10 Day(s) or more S 4940656040011 74 1 Pair

Basic Specifications

Product Description

These solvent resistant gloves are made of polyurethane specialized for solvent performance and are designed for workability.

Part Number
D400-L
D400-LL
D400-M
D400-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Mass
(g)
Amount Of Content

₹ 1,328.45

10 Piece(s) 10 Day(s) or more L 4940656040035 102 1 Pair

₹ 1,332.07

10 Piece(s) 10 Day(s) or more LL 4940656040042 108 1 Pair

₹ 1,325.42

10 Piece(s) 10 Day(s) or more M 4940656040028 94 1 Pair

₹ 1,315.16

10 Piece(s) 10 Day(s) or more S 4940656040011 74 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon