(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· TV output type high resolution enlarged display.
· Ideal in schools or for production quality control.
Product Type | Stereoscopic Microscope | Overall Magnification(x) | 450~600 | External Shape(mm) | Diameter Approx. 36 / Height 135 (Body Only) |
---|---|---|---|---|---|
Light Source | High Luminosity White LED X 8 | Mass(g) | Approx. 70 | Battery used | Powered by USB |
Amount Of Content | 1 pc. |
Please check the type/dimensions/specifications of the part 3R-MSTV601 in the Digital Microscope TV Connecting series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy