(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Face Shield, Safety IR, Helmet-Mounting Type No.1175

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

Loading...

Specifications of 1175-C

  • Shape
    Disaster Prevention
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    Lens (Large), Cover Lens (Black): made from polycarbonate
  • JAN Code
    4962087601302
  • Mass(g)
    170
  • Amount Of Content
    1 pc.

Loading...

Part Number
1175-C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,808.76

1 Piece(s) 6 Day(s) or more 1 pc.

Product Description

[Features]
· Blocks 99.9% of ultraviolet light that is harmful to the eyes.
· The light-shielding lens shields your eyes from harmful light such as infrared light (please use the light-shielding lens suited to the task).

Specifications of 1175-C

  • Shape
    Disaster Prevention
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    Lens (Large), Cover Lens (Black): made from polycarbonate
  • JAN Code
    4962087601302
  • Mass(g)
    170
  • Amount Of Content
    1 pc.

Loading...

Part Number
1175-C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,808.76

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list