(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Clamping Screw Dedicated to Monoblock, Square Washer

Clamping Screw Dedicated to Monoblock, Square Washer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,633₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Dedicated fastening screw has a square washer.
· No dedicated screws are included with the monoblock itself.

Part Number
KM06-065
KM06-070
KM06-075
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTightening Screw
(mm)
Compatible thread hole size

₹ 4,633.15

1 Piece(s) 5 Day(s) or more M12 x 40M12

₹ 4,874.24

1 Piece(s) 5 Day(s) or more M14×45M14

₹ 5,754.22

1 Piece(s) 5 Day(s) or more M16×45M16

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon