(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Aluminum Riser Block

Aluminum Riser Block

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When a tall workpiece is clamped, it can be used by stacking in a monoblock.

 
Part Number
KM06-050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,128.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Dimensions(mm) Height: 74 Set content and accessories M10 X 35 mm Tightening Screw (1 pc)

Please check the type/dimensions/specifications of the part KM06-050 in the Aluminum Riser Block series.

X
whatsapp-qr whatsapp-icon