(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Monoblock

Monoblock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      60,371₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Unique ultra multi-functional clamp.
· For a monoblock clamp, use screws to fix it to a table for use.
· No dedicated screws are included with the monoblock itself.

 
Part Number
KM06-020
KM06-035
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipClamping force
(N)
Arm Length
(mm)
Arm Height
(mm)

₹ 60,370.76

1 Piece(s) 5 Day(s) or more 16000330–80

₹ 68,609.80

1 Piece(s) 5 Day(s) or more 8000132-43~155

Loading...

  1. 1

Basic Information

Features An aluminum rotary shoe and body unit with a steel arm
X
whatsapp-qr whatsapp-icon