(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· New type micro bore gauge for small diameter measurement.
· This compact size fits in a single hand.
Part Number |
---|
SMG001M |
SMG002M |
SMG003M |
SMG004M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) |
---|---|---|---|---|---|
₹ 359,067.11 | 1 Piece(s) | 8 Day(s) or more | 0.95~1.55 | ||
₹ 224,116.47 | 1 Piece(s) | 8 Day(s) or more | 1.50~2.45 | ||
₹ 325,791.20 | 1 Piece(s) | 8 Day(s) or more | 2.25~4.25 | ||
₹ 262,013.27 | 1 Piece(s) | 8 Day(s) or more | 3.65~6.35 |
Loading...
Display Method | Digital | Repeat accuracy(μm) | 1 | Set Content | Measurement Head, Deep Hole Stopper, Setting Ring (with UKAS Inspection Certificate) |
---|---|---|---|---|---|
Linearity | Diameter 1.0-1.5, maximum measured distance 2%, minimum 0.001 mm. Diameter 1.5-6, maximum measured distance 1%, minimum 0.001 mm | Specifications | Display variable within 0.01/0.001/0.0005 mm increments. Hard chrome plating | Data output | RS232、USB |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy