Loading...

KEBO Plus (Light Duty Hat) No.82

Brand :
TOYO SAFETY

Caution

    Product Description

    Light and safe working cap
    [Features]
    · A one-touch type chin strap
    · Strap length: 40 mm
    · Size: 53 to 60 mm