Loading...

Helmet Small Type Size S NO.110SF

Brand :
TOYO SAFETY

Caution

    Product Description

    An MP type featuring light weight and a good fit
    [Features]
    · Small size for women/children
    · Size adjustment is easy with the OT type lining
    · Includes styrene liner
    · Anti-static processing resists adherence of dust
    · Size: 51 to 57 mm