(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tire Service Torque Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of OBT-120N

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    85/103/108/120
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    515
  • Load direction
    Right
  • Torque Precision(±%)
    4
Part Number
OBT-120N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,938.84

1 Piece(s) 12 Day(s) or more

Basic Specifications

Product Description

· 4 types of one-touch torque settings 85, 103, 108, 120 Nm in this one model.
· Push-release type that makes changing sockets easy.

Specifications of OBT-120N

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    85/103/108/120
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    515
  • Load direction
    Right
  • Torque Precision(±%)
    4
Part Number
OBT-120N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,938.84

1 Piece(s) 12 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon