(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Torque Wrench INS-25

Insulation Torque Wrench INS-25

You can add up to 6 items to the comparison list.

Loading...

Specifications of INS-25

  • Overall Length(mm)
    265
  • Applicable Standard
    IEC60900
  • Mass(g)
    735
Part Number
INS-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 30,319.20

1 Piece(s) 12 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    265
  • Applicable Standard
    IEC60900
  • Mass(g)
    735

Product Description

· A necessity for maintenance of hybrid and electric vehicles.
· Easy to use push release type!!
· Japan Standard IEC60900 approved product.

Specifications of INS-25

  • Overall Length(mm)
    265
  • Applicable Standard
    IEC60900
  • Mass(g)
    735
Part Number
INS-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 30,319.20

1 Piece(s) 12 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon