(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Screwdriver MTD Series MTD6-1405N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of MTD6-1405N

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    100 to 500
  • Torque Precision (±%)
    4
  • Minimum gradation (cN·m)
    10
  • Overall length (mm)
    158
  • Load direction
    Right
Part Number
MTD6-1405N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,405.93

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    100 to 500
  • Torque Precision (±%)
    4
  • Minimum gradation (cN·m)
    10
  • Overall length (mm)
    158
  • Load direction
    Right

Product Description

· Employs a wind scale that can be easily viewed when setting the torque value.
· Uses an easy-to-grasp resin grip.
· Dedicated for forward rotation.
· With sliding T handle

Specifications of MTD6-1405N

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    100 to 500
  • Torque Precision (±%)
    4
  • Minimum gradation (cN·m)
    10
  • Overall length (mm)
    158
  • Load direction
    Right
Part Number
MTD6-1405N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,405.93

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1