(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cloth Poly Masker Width 300-2,700 mm, Length 25 m

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 369.99 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CM-022
CM-023
CM-024
CM-101
CM-102
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material (tape) Size
(mm)
JAN Code Wakisangyo Co.,Ltd number Mass
(g)
Material Details Amount Of Content

₹ 1,008.05

3 Piece(s) 7 Day(s) or more Cloth tape 2100×25000 4903757272521 5395200 533 Tape: Fabric Sheet: Polyethylene 1 pc.

₹ 1,266.00

3 Piece(s) 7 Day(s) or more Cloth tape 2400×25000 4903757272538 5395300 580 Tape: Fabric Sheet: Polyethylene 1 pc.

₹ 1,358.75

1 Piece(s) 7 Day(s) or more Cloth tape 2700×25000 4903757272545 5395400 635 Tape: Fabric Sheet: Polyethylene 1 pc.

₹ 369.99

3 Piece(s) 7 Day(s) or more - 550×25000 4903757286283 7139300 1000 Polyethylene Cloth 1 pc.

₹ 453.00

3 Piece(s) 7 Day(s) or more - 1100×25000 4903757286290 7139400 220 Polyethylene Cloth 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material (tape) Size
(mm)
JAN Code Wakisangyo Co.,Ltd number Mass
(g)
Material Details Amount Of Content

Basic Specifications

  • Product Type
    Masker
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Covering protection for use during building painting. Convenient when spray painting.
· Also good for splatters and drips during corona treatment.

Part Number
CM-022
CM-023
CM-024
CM-101
CM-102
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material (tape) Size
(mm)
JAN Code Wakisangyo Co.,Ltd number Mass
(g)
Material Details Amount Of Content

₹ 1,008.05

3 Piece(s) 7 Day(s) or more Cloth tape 2100×25000 4903757272521 5395200 533 Tape: Fabric Sheet: Polyethylene 1 pc.

₹ 1,266.00

3 Piece(s) 7 Day(s) or more Cloth tape 2400×25000 4903757272538 5395300 580 Tape: Fabric Sheet: Polyethylene 1 pc.

₹ 1,358.75

1 Piece(s) 7 Day(s) or more Cloth tape 2700×25000 4903757272545 5395400 635 Tape: Fabric Sheet: Polyethylene 1 pc.

₹ 369.99

3 Piece(s) 7 Day(s) or more - 550×25000 4903757286283 7139300 1000 Polyethylene Cloth 1 pc.

₹ 453.00

3 Piece(s) 7 Day(s) or more - 1100×25000 4903757286290 7139400 220 Polyethylene Cloth 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material (tape) Size
(mm)
JAN Code Wakisangyo Co.,Ltd number Mass
(g)
Material Details Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list