(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Paper Masker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CM-007

  • Product Type
    Masker
  • Material (tape)
    Other
  • Size(mm)
    550×35000
  • JAN Code
    4903757246881
  • Wakisangyo Co.,Ltd number
    3593800
  • Mass(g)
    728
  • Material Details
    [Tape] Japanese Paper [Sheet] Kraft Paper
  • Amount Of Content
    1 pc.
Part Number
CM-007
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,142.00

5 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Masker
  • Material (tape)
    Other
  • Size(mm)
    550×35000
  • JAN Code
    4903757246881
  • Wakisangyo Co.,Ltd number
    3593800
  • Mass(g)
    728
  • Material Details
    [Tape] Japanese Paper [Sheet] Kraft Paper
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Covering protection for use during building painting.
· Convenient when spray painting. Also good for splatters and drips during painting.

Specifications of CM-007

  • Product Type
    Masker
  • Material (tape)
    Other
  • Size(mm)
    550×35000
  • JAN Code
    4903757246881
  • Wakisangyo Co.,Ltd number
    3593800
  • Mass(g)
    728
  • Material Details
    [Tape] Japanese Paper [Sheet] Kraft Paper
  • Amount Of Content
    1 pc.
Part Number
CM-007
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,142.00

5 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1