• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Sponge Holder

Sponge Holder

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Suction cup sponge holder lets you freely arrange the layout of water-using areas.
· A sponge holder that can fit 2 sponges
· Large capacity fits even large sponges
· The suction cup and body are integrated to eliminate gaps and keep the product sanitary
· Includes a drain slit
· Uses eco-friendly and mold-resistant elastomer material
· Load capacity: 600 g
· Heat resistant to 60°C

Basic Specifications

  • Product Type
    Other
  • Color/Others
    White
  • Height(mm)
    45
  • Width(mm)
    159
  • Depth(mm)
    55
  • Material
    Styrene type elastomer
  • Details Type
    Toilet supply
  • JAN Code
    4973987950858
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14 Day(s) or more
-

Part Number : PW1820-W4
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Color/Others
    White
  • Height(mm)
    45
  • Width(mm)
    159
  • Depth(mm)
    55
  • Material
    Styrene type elastomer
  • Details Type
    Toilet supply
  • JAN Code
    4973987950858

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Kitchen Pail
    Kitchen Pail

    ARON

    Days to Ship : 6 Day(s) or more

  • NK Clamp
    NK Clamp

    WAKO PALLET

    Days to Ship : 8 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)