Loading...

Rubber Stopper With Versatile Chain For Bath

Brand :
SANEISUISEN

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· General purpose type rubber plug for baths
· Fits drain holes from 27 mm to 48 mm in diameter
· Chain length: 670 mm 

Rubber Stopper With Versatile Chain For Bath | SANEISUISEN | MISUMI India